IESNA:LM-63-2002
[TEST]P942720
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]59704
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5446.2 5412.1 5340.7 5278.6 5263.1 5269.3 5287.9 5322.1 5353.1 5362.4
5365.5 5412.1 5508.3 5666.5 5930.3 6302.7 6755.8 7302 8000.2 8831.9
9775.2 10929.7 12329.2 13921.2 15634.2 17474.4 19240.2 20062.5 18858.5 14572.9
7928.8 2237.4 685.8 406.5 232.7 96.2 0
5446.2 5427.6 5353.1 5291 5275.5 5278.6 5297.3 5331.4 5359.3 5368.6
5374.8 5424.5 5517.6 5685.2 5942.7 6318.2 6777.5 7326.8 8043.6 8875.3
9849.7 11038.3 12493.7 14051.5 15795.6 17682.3 19410.8 20155.6 18669.2 14247
7559.5 2097.8 664.1 372.4 217.2 86.9 0
5446.2 5421.4 5350 5284.8 5256.9 5260 5269.3 5287.9 5300.4 5312.8
5331.4 5384.1 5483.4 5641.7 5902.4 6246.8 6687.5 7208.9 7882.3 8704.6
9731.8 11016.5 12524.7 14200.5 15938.3 17781.6 19522.6 20428.7 19327.1 15389
9136 3370.1 899.9 446.9 263.8 102.4 0
5446.2 5409 5340.7 5269.3 5232.1 5222.8 5229 5232.1 5232.1 5253.8
5284.8 5343.8 5443.1 5598.3 5821.7 6150.6 6588.2 7122 7795.4 8614.6
9725.6 11053.8 12748.2 14656.7 16611.7 18529.5 20320.1 21331.8 20773.2 17862.3
12264.1 5933.4 1787.5 651.7 316.5 99.3 0
5446.2 5409 5343.8 5269.3 5222.8 5213.5 5219.7 5219.7 5219.7 5244.5
5300.4 5353.1 5436.9 5570.3 5772 6076.2 6516.8 7066.1 7742.6 8605.3
9744.2 11261.7 13219.9 15538 17921.3 20056.3 21778.6 22871 23001.3 21511.7
17154.8 10318.3 4381.8 1117.2 375.5 86.9 0
5446.2 5399.7 5334.5 5260 5210.4 5201 5210.4 5222.8 5222.8 5247.6
5306.6 5350 5415.2 5557.9 5772 6076.2 6504.4 7066.1 7755 8664.3
9852.8 11485.1 13676 16347.9 19060.2 21415.5 23140.9 24425.7 25213.9 24711.2
21418.6 15038.4 7202.6 2262.3 481 111.7 0
5446.2 5409 5340.7 5263.1 5213.5 5201 5207.3 5219.7 5219.7 5244.5
5300.4 5359.3 5443.1 5579.6 5790.7 6101 6535.4 7081.6 7764.3 8627
9765.9 11286.5 13254 15538 17896.5 20078 21877.9 23131.6 23299.2 21660.7
17548.9 10715.5 4211.1 1086.1 313.4 83.8 0
5446.2 5415.2 5350 5272.4 5222.8 5210.4 5219.7 5229 5238.3 5263.1
5303.5 5368.6 5474.1 5632.4 5858.9 6172.4 6616.1 7156.1 7829.5 8673.6
9790.8 11199.6 12903.3 14762.2 16664.5 18585.4 20407 21428 20729.7 18002
12614.7 6063.8 1809.2 679.6 322.7 99.3 0
5446.2 5424.5 5356.2 5281.7 5241.4 5235.2 5247.6 5272.4 5294.1 5315.9
5343.8 5399.7 5508.3 5679 5933.4 6284.1 6721.6 7252.3 7916.4 8720.1
9738 11001 12481.3 14098.1 15786.2 17611 19404.6 20307.7 19358.1 16099.7
10172.5 3997 1145.1 546.2 291.7 117.9 0
5446.2 5430.7 5359.3 5284.8 5250.7 5247.6 5269.3 5312.8 5350 5371.7
5393.5 5449.3 5551.7 5725.5 5992.4 6367.9 6827.2 7382.6 8065.4 8890.8
9846.6 11035.2 12403.7 13939.8 15572.1 17381.3 19103.6 19780.1 18501.6 14361.8
7869.8 2370.9 723.1 366.2 195.5 77.6 0
5446.2 5427.6 5359.3 5284.8 5250.7 5250.7 5272.4 5312.8 5353.1 5371.7
5390.3 5436.9 5542.4 5706.9 5970.7 6336.8 6793 7373.3 8059.1 8841.2
9781.4 10920.3 12282.7 13828.1 15385.9 17195.1 18954.7 19786.3 18706.4 14793.2
8381.9 2634.7 763.4 397.2 204.8 71.4 0
